??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23700.0012 Clamping Element System
HELP_VARIABLE
Company
Halder
Description
EH 23700. - Clamping Element Systems
Bill of material
23700.0012 Clamping Element System
BESTNR
Ref. No.
23700.0012
A
25 mm
B
25 mm
C
65 mm
B1
35 mm
E
110 mm
F
20 mm
G
Thread
M 12
H
mm
Enter value for H
mm
cm
inch
ft
H1
112 mm
I
12.5 mm
L
40 mm
N
10 mm
GEW
Weight
800 g
Embedded user actions